text.skipToContent text.skipToNavigation

WRW-6T

by TayMac 

Catalog ID: WRW-6T

6-Gang Metal Wallplate, Maxi, 6-Toggle, White Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product Details

General

Color White
Finish Type Smooth
Material Metal
Number of Gang(s) 6-Gang
Size Maxi/Princess
Style 6-Toggle
UPC 092326116831

Dimensions

Height 5 in
Length 0.19 in
Weight 0.54 lb
Width 11.83 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 50 EA
Minimum Pack Quantity 10
Pallet Quantity 1250 EA

Resources/Downloads