text.skipToContent text.skipToNavigation

WW-C

by TayMac 

Catalog ID: WW-C

1-Gang Metal Wallplate, Standard, Communication, White Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product Details

General

Color White
Finish Type Smooth
Material Metal
Number of Gang(s) 1-Gang
Size Standard
Style Communication .40 in
UPC 092326116909

Dimensions

Height 4.51 in
Length 0.17 in
Weight 0.119 lb
Width 2.76 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 100 EA
Minimum Pack Quantity 25
Pallet Quantity 7000 EA

Resources/Downloads