text.skipToContent text.skipToNavigation

WW-TR

by TayMac 

Catalog ID: WW-TR

2-Gang Metal Wallplate, Standard, Toggle/Decorator, White Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product Details

General

Color White
EU RoHS Indicator Contact Manufacturer
Finish Type Smooth
Material Metal
Number of Gang(s) 2-Gang
Size Standard
Style Toggle Decorator/Rocker
UPC 092326180610

Dimensions

Dimensions 0.17 in x 4.56 in x 4.51 in
Height 4.51 in
Length 0.17 in
Weight 0.143 lb
Width 4.56 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 100
Minimum Pack Quantity 10
Pallet Quantity 4500

Resources/Downloads