- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Fittings
-
Fittings
- Commercial Fittings
-
-
HVAC
-
HVAC
- HVAC
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Wallplates
-
Wallplates
- Metallic Wallplates
- Nonmetallic Wallplates
-
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
- Wall Mount
- View All Lighting & Controls Categories
-
-
-
Solutions
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
-
Featured Solutions
-
Featured Solutions
- Expandable In-use Covers
- EXTRA-DUTY
- Metal Wallplates
- OUTDOOR COMFORTS
- Plastic Wallplates
- U-Conduit
-
-
-
Markets
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
- Resources
-
Resources
-
Resources
- Marketing
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Fittings
-
Fittings
- Commercial Fittings
-
-
HVAC
-
HVAC
- HVAC
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Wallplates
-
Wallplates
- Metallic Wallplates
- Nonmetallic Wallplates
-
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
- Wall Mount
- View All Lighting & Controls Categories
-
-
-
Solutions
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
-
Featured Solutions
-
Featured Solutions
- Expandable In-use Covers
- EXTRA-DUTY
- Metal Wallplates
- OUTDOOR COMFORTS
- Plastic Wallplates
- U-Conduit
-
-
-
Markets
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
- Resources
-
Resources
-
Resources
- Marketing
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
- Products
- Electrical & Electronic
- Wallplates
- Nonmetallic Wallplates
- 1-Gang MASQUE® 2000 Wallplate, Duplex, White, 5 Pack
1-Gang MASQUE® 2000 Wallplate, Duplex, White, 5 Pack
TayMac MASQUE® 2000 Series Cover wall plates are designed for residential and commercial use. The wall plates provide enhanced aesthetics and durability. Includes screws in matching finish.
- Achieve fantastic colors. MASQUE® 2000 Series wall plates are 100% easily painted or wallpapered to match or compliment walls
- Unbreakable premium plastic wall plates
- MASQUE® 2000 Series wall plates will not crack or distort during installation
- MASQUE® 2000 Series wall plates provides the ability to hide outdated, discolored devices
- Includes screw(s) in matching finish
Product Details
General
Application | Designed for home and commercial use for enhanced ascetics and durability. |
Color | White |
EU RoHS Indicator | Contact Manufacturer |
Finish Type | Textured |
Material | Plastic |
Number of Gang(s) | 1-Gang |
Sub Brand | 2000 Series |
UPC | 092326104906 |
Wall Plate Opening | Duplex Outlet |
Dimensions
Dimensions | 0.305 in x 2.93 in x 4.75 in |
Height | 4.75 in |
Length | 0.305 in |
Weight | 0.063 lb |
Width | 2.93 in |
Certifications and Compliance
Intertek | Yes |
Logistics
Carton Quantity | 10 |
Minimum Pack Quantity | 50 |
Pallet Quantity | 1960 |
Resources and Downloads
Customer Notices
Specifications
Sales Drawings
SDS
Terms and Conditions
Please wait, preparing to download your file.