text.skipToContent text.skipToNavigation

A12W

by TayMac 

Collection Name: ALLURE

Catalog ID: A12W

ALLURE® Duplex Insert, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

Product Details

General

Color White
Material Plastic
Style Duplex Outlet
Sub Brand ALLURE®
UPC 092326711036

Dimensions

Height 3.71 in
Length 0.24 in
Weight 0.041 lb
Width 1.81 in

Logistics

Carton Quantity 240 EA
Minimum Pack Quantity 6
Pallet Quantity 6480 EA

Resources/Downloads

Specifications

Videos

TayMac: Allure Designer Wall Plates