text.skipToContent text.skipToNavigation

A2000W

by TayMac 

Collection Name: ALLURE

Catalog ID: A2000W

ALLURE® 2 -Gang Wallplate, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

Product Details

General

Color White
Material Plastic
Number of Gang(s) 2-Gang
Style 2-Device
Sub Brand Allure™
UPC 092326711227

Dimensions

Height 5.09 in
Length 0.35 in
Weight 0.122 lb
Width 5 in

Logistics

Carton Quantity 156 EA
Minimum Pack Quantity 3
Pallet Quantity 4212 EA

Resources/Downloads

Specifications

Videos

TayMac: Allure Designer Wall Plates

Customer Use Drawings