text.skipToContent text.skipToNavigation

A66W

by TayMac 

Collection Name: ALLURE

Catalog ID: A66W

ALLURE® Rotary Dimmer Insert, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

Product Details

General

Color White
Material Plastic
Style Rotary Dimmer
Sub Brand ALLURE®
UPC 092326711197

Dimensions

Height 3.71 in
Length 0.75 in
Weight 0.032 lb
Width 1.81 in

Logistics

Carton Quantity 120 EA
Minimum Pack Quantity 3
Pallet Quantity 3240 EA

Resources/Downloads

Specifications

Videos

TayMac: Allure Designer Wall Plates