1822-1828
1822-1828

1 in. Rigid/IMC Compression Coupling

Brand:

Raco

Catalog ID:

1824

1 in. Rigid/IMC Compression Coupling

Couple two ends of unthreaded rigid/IMC conduit with RACO® compression couplings. Provide concrete-tight connections.

  • All steel/malleable iron construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Hex compression nuts assure easy wrench installation
  • Available in trade sizes 1/2 in. through 4 in.

Product details

General

Conduit Type
Rigid/IMC
Connector Type
Compression
EU RoHS Indicator
Yes
Fitting Type
Couplings
Material
Steel/Malleable Iron
UPC
050169018248

Dimensions

Dimensions
1.688 in x 1.609 in x 1.609 in
Height
1.609 in
Length
1.688 in
Trade Size
1 in
Weight
0.443 lb
Width
1.609 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
2400

Resources and downloads

Specifications

Certifications

Sales Drawings

Terms and Conditions