text.skipToContent text.skipToNavigation

2912RT

by Raco 

Catalog ID: 2912RT

1/2 in. EMT Raintight Compression Connector, Insulated

In wet locations, bond EMT conduit to a box or enclosure use RACO® Raintight compression connectors. Offered in two styles, insulated or noninsulated. Designed to comply with current Raintight test requirements (2008 NEC 358.42 and 314.15.).

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Marked with "Wet Location" for easy inspection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • Installed knockout seal

Product Details

General

Conduit Type EMT
Connector Type Compression
Environmental Conditions Wet Location
Fitting Type Connectors
Insulation Type Insulated
Material Steel
UPC 050169291290

Dimensions

Dimensions 1.621 in x 1.05 in x 1.12 in
Height 1.12 in
Length 1.621 in
Trade Size 1/2 in
Weight 0.1 lb
Width 1.05 in

Certifications and Compliance

Certified Listed cULus Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 250
Pallet Quantity 15000 EA

Resources/Downloads

Specifications

Sales Drawings

Terms and Conditions