2912
* Representative image
2912

1-1/2 in. EMT Compression Connector, Insulated

OR

Brand:

Raco

Catalog ID:

2916

1-1/2 in. EMT Compression Connector, Insulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

General

Conduit Type
EMT
Connector Type
Compression
EU RoHS Indicator
Yes
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel
UPC
050169029169

Dimensions

Dimensions
2.25 in x 2.27 in x 2.27 in
Height
2.27 in
Length
2.25 in
Trade Size
1-1/2 in
Weight
0.476 lb
Width
2.27 in

Certifications And Compliance

Certified Listed
cULus Listed
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
3520

Resources and downloads