2902RT
2902RT
2902RT_5
2902RT_2
+2
2902RT_4

3-1/2 in. EMT Raintight Compression Connector, Uninsulated

OR

Brand:

Raco

Catalog ID:

2944RT

3-1/2 in. EMT Raintight Compression Connector, Uninsulated

In wet locations, bond EMT conduit to a box or enclosure use RACO® Raintight compression connectors. Offered in two styles, insulated or noninsulated. Designed to comply with current Raintight test requirements (2008 NEC 358.42 and 314.15.).

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Marked with "Wet Location" for easy inspection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • Installed knockout seal

Product details

General

Conduit Type
EMT
Connector Type
Compression
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Steel
UPC
050169501023

Dimensions

Dimensions
3.827 in x 4.585 in x 4.8 in
Height
4.8 in
Length
3.827 in
Trade Size
3-1/2 in
Weight
2.178 lb
Width
4.585 in

Certifications And Compliance

Certified Listed
cULus Listed
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
448

Resources and downloads

Specifications

Certifications

Sales Drawings

Terms and Conditions