3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Eight 1/2 in. KO's, B Bracket

Brand:

Raco

Catalog ID:

502

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Eight 1/2 in. KO's, B Bracket

  • 3 in. x 2 in., 2-1/2 in. deep
  • Includes B bracket for mounting to metal or wood studs with 5/8 in. set back
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with eight 1/2 in. knockouts
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type
B, for Wood Studs
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Fire Resistance
Yes
Gangable
Yes
Knockouts
1/2 in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
  • Switch Box
  • Box
UPC
050169005026
Wiring System
Conduit

Dimensions

Cubic Capacity
12.5 cu.in
Depth
2.5 in
Height
3.375 in
Weight
0.571 lb
Width
3.969 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
10
Packaging Type
No Packaging
Pallet Quantity
1980

Resources and downloads