5333-0_2
5333-0_2
5333-0_1
5333-0_3

2-Gang Weatherproof Box, Three 1/2 in. Threaded Outlets, Gray

OR

Brand:

Bell

Catalog ID:

5333-0

2-Gang Weatherproof Box, Three 1/2 in. Threaded Outlets, Gray

Product details

General

Color
  • Gray
Construction
Metallic
EU RoHS Exemption
6b
EU RoHS Indicator
Yes
Material
Aluminum
Number of Gang(s)
2-Gang
Number Of Outlets
3
Type
  • Box
  • Box
UPC
050169533307

Dimensions

Actual Depth
2.25 in
Cubic Capacity
32 cu.in
Depth
2 in
Height
4.5 in
Weight
0.917 lb
Width
4.5 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Nema Rating
NEMA 3R

Logistics

Carton Quantity
12
Packaging Type
Shrink Wrapped
Pallet Quantity
864
Standard Package
12