3-Gang Box, Welded, 2-1/2 in. Deep, Six 3/4 & 1 in. Concentric KO's, Six 1/2 in. KO's, and Twelve 3/4 in. KO's

OR

Brand:

Raco

Catalog ID:

942

3-Gang Box, Welded, 2-1/2 in. Deep, Six 3/4 & 1 in. Concentric KO's, Six 1/2 in. KO's, and Twelve 3/4 in. KO's

  • Gang boxes save time in installation, no need to gang boxes together.
  • Have 3/4" and 1" concentric KO's for use with a wide variety of wiring methods.
  • Bottom KO pattern, 3-1/2" and 2-3/4" at either end of box.
  • Accepts two styles of covers, flat and 3/4" raised device cover.
  • Use low voltage partitions #974 or #949.
  • Used where multiple wiring devices are to be centrally located
  • Bottom knockouts are at either end of box
  • 90.0 cu. in. capacity
  • Used in finish wall applications

Product details

General

Bracket Type
No Bracket
Color
Gray
EU RoHS Indicator
Yes
Knockouts
1/2 in;3/4 in;3/4-1 in Concentric
Material
Steel
Number of Gang(s)
3-Gang
Type
Box
UPC
050169009420
Wiring System
Conduit

Dimensions

Cubic Capacity
90 cu.in
Depth
2.5 in
Height
4.5 in
Weight
1.975 lb
Width
8.625 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
5
Pallet Quantity
440

Resources and downloads