953_3
953_3
953_2
953_1

4-Gang Box, Welded, 1-5/8 in. Deep, Sixteen 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's

OR

Brand:

Raco

Catalog ID:

953

4-Gang Box, Welded, 1-5/8 in. Deep, Sixteen 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's

  • Gang boxes save time in installation, no need to gang boxes together.
  • Have 1/2" and 3/4" concentric KO's for use with a wide variety of wiring methods.
  • Bottom KO pattern, 3-1/2" and 2-3/4" at either end of box.
  • Accepts two styles of covers, flat and 3/4" raised device cover.
  • Use low voltage partitions #947 or #949.
  • Spacing of devices match standard wall plates
  • Used where multiple wiring devices are to be centrally located
  • Supplied with sixteen (16) 1/2 & 3/4 in. concentric knockouts
  • 3/4 in. raised mud rings and flat covers available for all sizes
  • 72.8 cu. in. capacity

Product details

General

Bracket Type
No Bracket
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Knockouts
1/2 in;3/4 in;1/2-3/4 in Concentric
Material
Steel
Number of Gang(s)
4-Gang
Type
Box
UPC
050169009536
Wiring System
Conduit

Dimensions

Actual Depth
1.89 in
Cubic Capacity
72.8 cu.in
Depth
1.625 in
Height
4.53 in
Weight
1.765 lb
Width
10.49 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
5
Pallet Quantity
720

Resources and downloads