Low Voltage Partition for 1-5/8 in. Deep Gang Boxes
Request a Quote
OR
Buy from a Partner
Brand:
Raco
Catalog ID:
974
Low Voltage Partition for 1-5/8 in. Deep Gang Boxes
Partitions divide boxes into compartments
Steel is 1/16 in. thick
Cover made from zinc, pre-coated, steel
Product details
Resources and downloads
Product details
General
Accessory Type
Box
EU RoHS Indicator
Contact Manufacturer
Type
Partition
UPC
050169009741
Dimensions
Dimensions
0.063 in x 2.313 in x 2.219 in
Height
2.219 in
Length
0.063 in
Weight
0.175 lb
Width
2.313 in
Logistics
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
10800
Resources and downloads
Specifications
974
Catalogs
RACO / TayMac / Bell Full Catalog
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions