- Careers
-
Products
-
Products
-
Products
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Fittings
-
Fittings
- Commercial Fittings
-
-
HVAC
-
HVAC
- HVAC
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Wallplates
-
Wallplates
- Metallic Wallplates
- Nonmetallic Wallplates
-
-
Weatherproof Device Enclosures
-
Weatherproof Device Enclosures
- Post Enclosures
-
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
- Landscape
- Wall Mount
- View All Lighting & Controls Categories
-
-
-
Solutions
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
-
Featured Solutions
-
Featured Solutions
- Expandable In-use Covers
- EXTRA-DUTY
- Metal Wallplates
- OUTDOOR COMFORTS
- Plastic Wallplates
- U-Conduit
-
-
-
Markets
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
- Resources
-
Resources
-
Resources
- Marketing
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
- Careers
-
Products
-
Products
-
Products
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Fittings
-
Fittings
- Commercial Fittings
-
-
HVAC
-
HVAC
- HVAC
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Wallplates
-
Wallplates
- Metallic Wallplates
- Nonmetallic Wallplates
-
-
Weatherproof Device Enclosures
-
Weatherproof Device Enclosures
- Post Enclosures
-
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
- Landscape
- Wall Mount
- View All Lighting & Controls Categories
-
-
-
Solutions
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
-
Featured Solutions
-
Featured Solutions
- Expandable In-use Covers
- EXTRA-DUTY
- Metal Wallplates
- OUTDOOR COMFORTS
- Plastic Wallplates
- U-Conduit
-
-
-
Markets
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
- Resources
-
Resources
-
Resources
- Marketing
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
- Products
- Electrical & Electronic
- Wallplates
- Nonmetallic Wallplates
- AD50W - Discontinued - Suggested Substitute: AD10W
AD50W - Discontinued - Suggested Substitute: AD10W
MASQUE® 5000 Decorator Switch Cover-Up, White
TayMac MASQUE® 5000 Series Cover wall plate adapters provide a contemporary, designer look. The wall plates provide enhanced ascetics and durability.
- Achieve fantastic colors - MASQUE® 5000 Series adapters are easily painted or wallpapered to match or complement walls
- For use with MASQUE® 5000 Series wall plates
- Unbreakable premium plastic
- Won't not crack or distort during installation
- Hides outdated, discolored outlets and devices
Product Details
General
Color | White |
EU RoHS Indicator | Contact Manufacturer |
Material | Plastic |
Style | Rocker Switch Cover-Up |
Sub Brand | MASQUE® 5000 Series |
UPC | 092326104593 |
Dimensions
Dimensions | 0.07 in x 1.29 in x 2.61 in |
Height | 2.61 in |
Length | 0.07 in |
Weight | 0.05 lb |
Width | 1.29 in |
Logistics
Carton Quantity | 10 |
Minimum Pack Quantity | 10 |
Pallet Quantity | 10080 |
Resources and Downloads
Customer Notices
Specifications
Catalogs
Videos
SDS
Terms and Conditions
Please wait, preparing to download your file.