PCP47550GY
PCP47550GY

Weatherproof Nonmetallic Closure Plug Assortment, Two 1/2 and Two 3/4 in., Gray (4/Bag)

Brand:

Bell

Catalog ID:

PCP47550GY

Weatherproof Nonmetallic Closure Plug Assortment, (2) 1/2 in. and (2) 3/4 in., Gray (4/Bag)

Product details

General

Accessory Type
Weatherproof box/cover
Color
Gray
Construction
Nonmetallic
EU RoHS Indicator
Contact Manufacturer
Material
Nonmetallic
Type
Closure Plugs
UPC
092326130318
Weather Resistant
Yes

Dimensions

Dimensions
0.35 in x 4 in x 5 in
Height
5 in
Length
0.35 in
Weight
0.03 lb
Width
4 in

Logistics

Carton Quantity
30
Packaging Type
Shrink
Pallet Quantity
12240
Standard Package
30

Resources and downloads