TAYMAC
1-Gang, MASQUE® Series, Decorator Cover, Duplex, Ivory
Image of 2500I 1-Gang, MASQUE® Series, Decorator Cover, Duplex, Ivory
Image of 2500I 1-Gang, MASQUE® Series, Decorator Cover, Duplex, Ivory
play
3D View
play
360 View
+5
MASQUE® Wallplates

1-Gang, MASQUE® Series, Decorator Cover, Duplex, Ivory

Brand: TayMac

Catalog ID: 2500I

1-Gang MASQUE® Decorator Cover, Duplex, Ivory

  • No re-wire required
  • Completely covers old outdated outlets and switches
  • Polycarbonate material resists wear and tear
  • Won't crack or distort during installation
  • Includes screw(s) in matching finish

General

Application

Improve the appearance of any room in seconds, creating a dsigner look by covering the old outlet, not replacing it. There is no need to rewire, saving time and money.

Catalog Number

2500I

Color

Ivory

Material

PVC

Number of Gang(s)

1-Gang

Product Family

Non-Metallic

Product Type

Wallplates

Series

MASQUE® Series

Sub Brand

Decorator Cover®

UPC

092326101769

Dimensions

Dimensions

0.32 in x 3.19 in x 5 in

Height

5 in

Length

0.32 in

Weight

0.078 lb

Width

3.19 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

9800