TAYMAC
1-Gang Metal Wallplate, Jumbo, Decorator, Ivory Smooth
Image of WJI-R 1-Gang Metal Wallplate, Jumbo, Decorator, Ivory Smooth
Image of WJI-R 1-Gang Metal Wallplate, Jumbo, Decorator, Ivory Smooth
Image of WJI-R 1-Gang Metal Wallplate, Jumbo, Decorator, Ivory Smooth

1-Gang Metal Wallplate, Jumbo, Decorator, Ivory Smooth

Brand: TayMac

Catalog ID: WJI-R

1-Gang Metal Wallplate, Jumbo, Decorator, Ivory Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WJI-R

Color

Ivory

Finish Type

Smooth

Material

Metal

Number of Gang(s)

1-Gang

Product Family

Metallic Jumbo

Product Type

Wallplates

Size

Jumbo

Style

Decorator/Rocker

UPC

092326181013

Dimensions

Dimensions

0.17 in x 3.52 in x 5.52 in

Height

5.52 in

Length

0.17 in

Package Height

5.79 in

Package Length

4.33 in

Package Weight

3.197 lb

Package Width

3.78 in

Size

Jumbo

Weight

0.154 lb

Width

3.52 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

20

Pallet Quantity

6000