
Brand: TayMac
Catalog ID: WJTW-R
Catalog Number
WJTW-R
Color
White
Material
Metal
Number of Gang(s)
1-Gang
Size
Jumbo
Style
Decorator/Rocker
UPC
092326117166
Dimensions
0.17 in x 3.52 in x 5.52 in
Height
5.52 in
Length
0.17 in
Size
Jumbo
Weight
0.154 lb
Width
3.52 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
20
Pallet Quantity
6000