
Brand: TayMac
Catalog ID: WJTI-T
Catalog Number
WJTI-T
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
1-Gang
Size
Jumbo
Style
Toggle
UPC
092326181068
Dimensions
0.17 in x 3.52 in x 5.52 in
Height
5.52 in
Length
0.17 in
Size
Jumbo
Weight
0.181 lb
Width
3.52 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
20
Pallet Quantity
6000