
Brand: TayMac
Catalog ID: WMI-B
Catalog Number
WMI-B
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
1-Gang
Size
Maxi
Style
Blank
UPC
092326114448
Dimensions
0.14 in x 3.51 in x 5 in
Height
5 in
Length
0.14 in
Size
Maxi
Weight
0.168 lb
Width
3.51 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
6800