
Brand: TayMac
Catalog ID: WMTI-B
Catalog Number
WMTI-B
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
1-Gang
Size
Maxi
Style
Blank
UPC
092326180511
Dimensions
0.14 in x 3.52 in x 5.02 in
Height
5.02 in
Length
0.14 in
Size
Maxi
Weight
0.165 lb
Width
3.52 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
6800