


Brand: TayMac
Catalog ID: WMW-R
Catalog Number
WMW-R
Color
White
Finish Type
Smooth
Material
Metal
Number of Gang(s)
1-Gang
Product Family
Metallic Maxi / Princess
Product Type
Wallplates
Size
Maxi
Style
Decorator/Rocker
UPC
092326180399
Dimensions
0.15 in x 3.5 in x 5 in
Height
5 in
Length
0.15 in
Package Height
5.28 in
Package Length
5.31 in
Package Weight
3.527 lb
Package Width
3.78 in
Size
Maxi
Weight
0.13 lb
Width
3.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
6800