
Brand: TayMac
Catalog ID: WMW-D
Catalog Number
WMW-D
Color
White
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
1-Gang
Size
Maxi
Style
Duplex
UPC
092326180375
Dimensions
0.13 in x 2.75 in x 5 in
Height
5 in
Length
0.13 in
Size
Maxi
Weight
0.141 lb
Width
2.75 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
7000