TAYMAC
Image of WMTI-SR2 1-Gang Metal Wallplate, Maxi, Single Receptacle 1.406 in. dia., Ivory Textured

1-Gang Metal Wallplate, Maxi, Single Receptacle 1.406 in. dia., Ivory Textured

Brand: TayMac

Catalog ID: WMTI-SR2

1-Gang Metal Wallplate, Maxi, Single Receptacle 1.406 in. dia., Ivory Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WMTI-SR2

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Material

Metal

Number of Gang(s)

1-Gang

Size

Maxi

Style

Receptacle 1.40 in Hole

UPC

092326117043

Dimensions

Dimensions

0.16 in x 3.51 in x 5.01 in

Height

5.01 in

Length

0.16 in

Size

Maxi

Weight

0.141 lb

Width

3.51 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

6800