
Brand: TayMac
Catalog ID: WMTI-T
Catalog Number
WMTI-T
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
1-Gang
Size
Maxi
Style
Toggle
UPC
092326180535
Dimensions
0.17 in x 3.5 in x 5 in
Height
5 in
Length
0.17 in
Size
Maxi
Weight
0.163 lb
Width
3.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
6800