
Brand: TayMac
Catalog ID: WMTW-T
Catalog Number
WMTW-T
Color
White
Material
Metal
Number of Gang(s)
1-Gang
Size
Maxi
Style
Toggle
UPC
092326181266
Dimensions
0.19 in x 3.5 in x 5 in
Height
5 in
Length
0.19 in
Size
Maxi
Weight
0.163 lb
Width
3.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
6800