Brand: TayMac
Catalog ID: WRW-B
Catalog Number
WRW-B
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
1-Gang
Size
Princess
Style
Blank
UPC
092326180337
Dimensions
0.19 in x 2.76 in x 5 in
Height
5 in
Length
0.19 in
Weight
0.126 lb
Width
2.76 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
7000