
Brand: TayMac
Catalog ID: WRTW-B
Catalog Number
WRTW-B
Color
White
Material
Metal
Number of Gang(s)
1-Gang
Size
Princess
Style
Blank
UPC
092326181402
Dimensions
0.14 in x 2.77 in x 5 in
Height
5 in
Length
0.14 in
Size
Princess
Weight
0.126 lb
Width
2.77 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
7000