
Brand: TayMac
Catalog ID: WRW-R
Catalog Number
WRW-R
Color
White
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
1-Gang
Size
Princess
Style
Decorator/Rocker
UPC
092326180344
Dimensions
0.17 in x 2.75 in x 5 in
Height
5 in
Length
0.17 in
Size
Princess
Weight
0.093 lb
Width
2.75 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
7000