
Brand: TayMac
Catalog ID: WRTW-R
Catalog Number
WRTW-R
Color
White
Material
Metal
Number of Gang(s)
1-Gang
Size
Princess
Style
Decorator/Rocker
UPC
092326117425
Dimensions
0.19 in x 5.46 in x 5 in
Height
5 in
Length
0.19 in
Size
Princess
Weight
0.093 lb
Width
5.46 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
7000