
Brand: TayMac
Catalog ID: WSS-C
Catalog Number
WSS-C
Color
Stainless Steel
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
1-Gang
Size
Standard
Style
Communication
UPC
092326181532
Dimensions
0.17 in x 2.76 in x 4.5 in
Height
4.5 in
Length
0.17 in
Size
Standard
Weight
0.112 lb
Width
2.76 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
1-Gang
Carton Quantity
250
Minimum Pack Quantity
10
Pallet Quantity
6250