
Brand: TayMac
Catalog ID: WI-R
Catalog Number
WI-R
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
1-Gang
Size
Standard
Style
Decorator/Rocker
UPC
092326180924
Dimensions
0.17 in x 2.75 in x 4.5 in
Height
4.5 in
Length
0.17 in
Size
Standard
Weight
0.093 lb
Width
2.75 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
7000