Brand: TayMac
Catalog ID: SD450S
The SD Series of deep depth outlet boxes are made of superior commercial quality die-cast metal construction with a premium powder coat finish. The SD Series of outlet boxes are available in three (3) or four (4) 1/2 inch or 3/4 inch hole configurations. The outlet boxes are listed with UL and are NEC Compliant.
Catalog Number
SD450S
Color
Gray
Construction
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
Four
Thread Size
1/2 in
Type
1-gang, deep
UPC
092326112864
Cubic Capacity
35.776212 cu.in
Depth
2.77
Height
4.58 in
Thread Size
1/2 in
Weight
0.745 lb
Width
2.82 in
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
Four
Carton Quantity
10
Packaging Type
Shrink
Pallet Quantity
1350