Image of SE450Z 1-Gang Weatherproof Extension Adapter, Four 1/2 in. Threaded Outlets, Bronze
Image of SE450Z 1-Gang Weatherproof Extension Adapter, Four 1/2 in. Threaded Outlets, Bronze
play
3D View
play
360 View
+2
Image of SE450Z 1-Gang Weatherproof Extension Adapter, Four 1/2 in. Threaded Outlets, Bronze

1-Gang Weatherproof Extension Adapter, Four 1/2 in. Threaded Outlets, Bronze

Brand: TayMac

Catalog ID: SE450Z

1-Gang Weatherproof Extension Adapter, Four 1/2 in. Threaded Outlets, Bronze

The SE Series of extension rings are made of superior commercial quality die-cast metal construction with a premium powder coat finish. Options include four (4) 1/2 inch or 3/4 in holes or six (6) 1/2 inch or 3/4 inch holes. Closure plugs, ground screws and mounting hardware is included. Models are UL Listed, NEC Compliant and are NEC Compliant.

  • Superior commercial quality die cast metal construction
  • Premium powdercoat finish
  • Closure plugs, ground screw and mounting hardware included
  • Installation instructions included

Product details

General

Application

Accessory

Catalog Number

SE450Z

Color

Bronze

Construction

Metallic

Material

Cast Metal

Number of Gang(s)

1-Gang

Number Of Outlets

4

Thread Size

1/2 in

Type

Extension/Adapter

UPC

092326114202

Dimensions

Dimensions

1.65 in x 3.49 in x 5.21 in

Height

5.21 in

Length

1.65 in

Weight

0.567 lb

Width

3.49 in

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

6

Packaging Type

Shrink

Pallet Quantity

1440

Resources and downloads

Media

3D AR Model

360 View