Image of MM410CA 1-Gang Weatherproof In-Use Cover, 2-3/4 in. Deep with Round Box Adapter, Gray
Image of MM410CA 1-Gang Weatherproof In-Use Cover, 2-3/4 in. Deep with Round Box Adapter, Gray
play
TAYMAC®: In-Use Nonmetallic Covers
play
TAYMAC®: MM410 Product Info and Installation Video
+3
Image of MM410CA 1-Gang Weatherproof In-Use Cover, 2-3/4 in. Deep with Round Box Adapter, Gray

1-Gang Weatherproof In-Use Cover, 2-3/4 in. Deep with Round Box Adapter, Gray

Brand: TayMac

Catalog ID: MM410CA

1-Gang Weatherproof In-Use Cover, 2-3/4 in. Deep with Round Box Adapter, Gray

  • High-impact polycarbonate construction provides maximum durability
  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Patented Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab

Product details

General

Application

In Use

Catalog Number

MM410CA

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Type

Cover

UPC

092326112383

Dimensions

Actual Depth

3.25 in

Cubic Capacity

60.5 cu.in

Depth

2.75 in

Height

5.5 in

Weight

0.478 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Packaging Type

Shrink

Pallet Quantity

960

Standard Package

10

Resources and downloads

Media

Videos

play
TAYMAC®: In-Use Nonmetallic Covers
play
TAYMAC®: MM410 Product Info and Installation Video