
Brand: TayMac
Catalog ID: WRTW-BB
Catalog Number
WRTW-BB
Color
White
Material
Metal
Number of Gang(s)
2-Gang
Size
Maxi/Princess
Style
2-Blank
UPC
092326181471
Dimensions
0.15 in x 4.56 in x 5.01 in
Height
5.01 in
Length
0.15 in
Size
Maxi/Princess
Weight
0.227 lb
Width
4.56 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500