
Brand: TayMac
Catalog ID: WRW-DD
Catalog Number
WRW-DD
Color
White
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
2-Gang
Size
Maxi/Princess
Style
2-Duplex
UPC
092326180320
Dimensions
0.19 in x 4.58 in x 5 in
Height
5 in
Length
0.19 in
Size
Maxi/Princess
Weight
0.161 lb
Width
4.58 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500