
Brand: TayMac
Catalog ID: WRTW-TT
Catalog Number
WRTW-TT
Color
White
Material
Metal
Number of Gang(s)
2-Gang
Size
Maxi/Princess
Style
2-Toggle
UPC
092326181303
Dimensions
0.19 in x 4.56 in x 5 in
Height
5 in
Length
0.19 in
Size
Maxi/Princess
Weight
0.198 lb
Width
4.56 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
20
Pallet Quantity
4500