


Brand: TayMac
Catalog ID: WRI-TR
Catalog Number
WRI-TR
Color
Ivory
Finish Type
Smooth
Material
Metal
Number of Gang(s)
2-Gang
Product Family
Metallic Maxi / Princess
Product Type
Wallplates
Size
Maxi/Princess
Style
Toggle Decorator/Rocker
UPC
092326114431
Dimensions
0.14 in x 4.55 in x 5.01 in
Height
5.01 in
Length
0.14 in
Package Height
5.28 in
Package Length
4.84 in
Package Weight
2.006 lb
Package Width
2.13 in
Size
Maxi/Princess
Weight
0.192 lb
Width
4.55 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500