
Brand: TayMac
Catalog ID: WRI-TD
Catalog Number
WRI-TD
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
2-Gang
Size
Maxi/Princess
Style
Toggle Duplex
UPC
092326114424
Dimensions
0.13 in x 4.56 in x 5.01 in
Height
5.01 in
Length
0.13 in
Size
Maxi/Princess
Weight
0.115 lb
Width
4.56 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500