
Brand: TayMac
Catalog ID: WW-TT
Catalog Number
WW-TT
Color
White
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
2-Gang
Size
Standard
Style
2-Toggle
UPC
092326180559
Dimensions
0.17 in x 4.563 in x 4.5 in
Height
4.5 in
Length
0.17 in
Size
Standard
Weight
0.194 lb
Width
4.563 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500