


Brand: TayMac
Catalog ID: WSS-TD
Catalog Number
WSS-TD
Color
Stainless Steel
Material
Metal
Number of Gang(s)
2-Gang
Product Family
Metallic Standard
Product Type
Wallplates
Size
Standard
Style
Toggle Duplex
UPC
092326180047
Dimensions
0.17 in x 4.57 in x 4.52 in
Height
4.52 in
Length
0.17 in
Package Height
5.12 in
Package Length
5.12 in
Package Weight
1.08 lb
Package Width
2.36 in
Size
Standard
Weight
0.101 lb
Width
4.57 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
2-Gang
Carton Quantity
150
Minimum Pack Quantity
10
Pallet Quantity
3750