
Brand: TayMac
Catalog ID: DB375WH
The DB Series of 2-Gang outlet boxes are made of superior commercial quality die-cast metal construction with a premium powder coat finish. The DB Series of outlet boxes are available in three (3), four (4), five (5) or seven (7) hole configurations. The outlet boxes are listed with UL and are NEC Compliant.
Catalog Number
DB375WH
Color
White
Material
Cast Metal
Material Type
Metallic
Number of Gang(s)
2-Gang
Number Of Outlets
Three
Thread Size
3/4 in
Type
2-Gang
UPC
092326112758
Cubic Capacity
46.44816 cu.in
Depth
2.2
Height
4.56 in
Thread Size
3/4 in
Weight
0.878 lb
Width
4.63 in
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Number of Gang(s)
2-Gang
Number Of Outlets
Three
Carton Quantity
9
Packaging Type
Shrink
Pallet Quantity
1215