TAYMAC
2-Gang Weatherproof Flip Cover, 55-in-1, Flat, White
Image of MM1410W 2-Gang Weatherproof Flip Cover, 55-in-1, Flat, White

2-Gang Weatherproof Flip Cover, 55-in-1, Flat, White

Brand: TayMac

Catalog ID: MM1410W

2-Gang Weatherproof Flip Cover, 55-in-1, Flat, White

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Includes attached gasket and mounting hardware
  • Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab

General

Application

Flat

Catalog Number

MM1410W

Color

White

Construction

Nonmetallic

Cover Type

Blank/Flat

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Type

Cover

UPC

092326100649

Dimensions

Actual Depth

3.1 in

Cubic Capacity

44.56944 cu.in

Depth

1.44 in

Height

5.7 in

Package Height

5.54 in

Package Length

3.1 in

Package Weight

0.559 lb

Package Width

4.08 in

Width

5.43 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

960

Standard Package

10