TAYMAC
2-Gang Weatherproof In-Use Cover, 55-in-1, 4-3/4 in. Deep, Clear
Image of MM7440C 2-Gang Weatherproof In-Use Cover, 55-in-1, 4-3/4 in. Deep, Clear

2-Gang Weatherproof In-Use Cover, 55-in-1, 4-3/4 in. Deep, Clear

Brand: TayMac

Catalog ID: MM7440C

2-Gang Weatherproof In-Use Cover, 55-in-1, 4-3/4 in. Deep, Clear

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab (1/4 in. shackle)

General

Application

In Use

Catalog Number

MM7440C

Color

Clear

Construction

Nonmetallic

Cover Type

In-Use

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Type

Cover

UPC

092326104081

Dimensions

Actual Depth

5.5 in

Cubic Capacity

167.1126 cu.in

Depth

5.48 in

Height

5.7 in

Package Height

5.7 in

Package Length

5.7 in

Package Weight

0.8 lb

Package Width

5.2 in

Width

5.35 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

3

Packaging Type

Shrinkwrap

Pallet Quantity

288

Standard Package

3