TAYMAC
Image of MM7440G 2-Gang Weatherproof In-Use Cover, 55-in-1, 4-3/4 in. Deep, Gray

2-Gang Weatherproof In-Use Cover, 55-in-1, 4-3/4 in. Deep, Gray

Brand: TayMac

Catalog ID: MM7440G

2-Gang Weatherproof In-Use Cover, 55-in-1, 4-3/4 in. Deep, Gray

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab (1/4 in. shackle)

General

Application

In Use

Catalog Number

MM7440G

Color

Gray

Construction

Cover Type

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Type

Cover

UPC

092326104074

Dimensions

Actual Depth

5.5 in

Cubic Capacity

150.21875 cu.in

Depth

4.75 in

Height

5.75 in

Weight

0.992 lb

Width

5.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

3

Packaging Type

Shrink

Pallet Quantity

288

Standard Package

3