TAYMAC
Image of MX7280S 2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Expandable, Vertical, 55-in-1, 3-1/2 in. Deep, Gray

2-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Expandable, Vertical, 55-in-1, 3-1/2 in. Deep, Gray

OR

Brand: TayMac

Catalog ID: MX7280S

Collection name: EXTRA DUTY®

2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Vertical, 55-in-1, 3-1/2 in. Deep, Gray

  • Revolutionary patented design expands from 2 in. to 3-1/2 in. for in-use needs
  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable open or closed and fits fullsize padlock
  • Extra Duty® rated
  • Vertical mount
ExtraDuty

General

Application

In Use

Catalog Number

MX7280S

Color

Gray

Construction

Metallic

Cover Type

In-Use;Low Profile

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Series

EXTRA DUTY® Series

Type

Cover

UPC

092326101370

Dimensions

Actual Depth

2.282 in

Cubic Capacity

122.58519 cu.in

Depth

3.5 in

Height

6.492 in

Weight

1.069 lb

Width

5.395 in

Certifications And Compliance

Certified Listed

UL Listed

Compliance

Extra-Duty

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

2

Packaging Type

Shrink

Pallet Quantity

624

Standard Package

2